The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C7-20
Flexible Over-center Draw Latch, Large Size, Stainless Steel Concealed Keeper, Black Latch Body
Specifications
Material
Rubber, Stainless Steel
Color/Appearance
Black
Access Restriction
No Restriction
Mounting Style
Front Mount
Keeper Style
Concealed Mount
Operation
Lever Assisted
Size Series
Large Size
Class
C7 - Flexible Draw Latch
The C7 Flexible Draw Latch series features a smooth, low-profile design, and soft thermoplastic elastomer construction that accommodates generous misalignment in applications affected by shock and vibration. All working mechanisms and mounting hardware are concealed under the latch when closed, providing a clean look in any application
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Marek Industrial, a.s.
Brno CZ
1063
2026-03-31
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
480
2026-04-02
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
406
2026-04-01
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
399
2026-03-27
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
367
2026-03-23
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
250
2026-03-28
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
102
2026-04-02
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
Garland TX USA
56
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Handy FIX
Warsaw Poland
38
2026-03-16
info@handy-fix.com.pl
0048221277890
CASH COMPONENTES
Sao Paulo SP Brasil
14
2026-03-26
info@cash.com.br
55.11.3974.8312
Hardware Specialty Co
Marlboro MA USA
13
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-03-25
sales@steeves.ca
204.474.1239