C6-23

Positioning Hinge, 80°, Stainless Steel Detent Tube, Acetal Copolymer Hinge Leaves, Black

Request a Quote
Specifications
Material Acetal Copolymer
Finish Natural
Color/Appearance Black
Forward Torque (Nm) 1.70
Reverse Torque (Nm) 1.70
Installation Rivet / Screw
Series Detent
Tube Material Stainless Steel
Detented Open Angle 80°
Class C6/G6 - Detent Hinges

Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.

Write Your Own Review
You're reviewing:Positioning Hinge, 80°, Stainless Steel Detent Tube, Acetal Copolymer Hinge Leaves, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.