The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Snap-In Mounting, 44N (10 lbf), Plastic, Black
C3-310
Push-to-Close Latch, Snap-In Mounting, 44N (10 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Microswitch
No Switch
Pullup
44.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2844
2024-06-21
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
1900
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
1751
2024-06-25
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
756
2024-06-24
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
465
2024-06-14
salesmidwest@allegiscorp.com
1-866-378-7550
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
91
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Nappco Fastener Company
San Antonio, TX USA
90
2024-06-03
southcos@nappco.com
1.800.580.2521
HI-TECH FASTENERS
FREDERICK MD USA
50
2024-06-21
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
30
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2024-06-21
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
23
2024-06-05
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
6
2024-06-06
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
3
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
3
2024-06-24
info@steeves.ca
204.474.1239
Dean Lewis Associates
Hayward CA
1
2024-06-05
sales@deanlewisassociates.com
510-785-9650