The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
91-532-52
Under-center Draw Latch Medium Size, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
Pad Lockable
Mounting Style
Concealed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1995
2026-03-28
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
245
2026-03-12
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
167
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
102
2026-03-31
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2026-04-02
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
Houston, TX USA
10
2026-04-02
southcoh@nappco.com
1.800.580.2521
Steeves Agencies Inc
Winnipeg MB CANADA
10
2026-03-25
sales@steeves.ca
204.474.1239
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
9
2026-03-30
sales@aerospacesw.com
623.582.2779
Handy FIX
Warsaw Poland
3
2026-03-16
info@handy-fix.com.pl
0048221277890