64-10-302-40
Push-to-Close Latch, Large Size, Locking, 11.9mm (.47 in) Grip, Steel, Zinc Plated, Bright Chromate
| Material | Stainless Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Access Restriction | Key Locking |
| Installation | Bracket and Nut |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 9.50 |
| Grip - Minimum (mm) | 11.00 |
| Grip - Maximum (mm) | 11.90 |
| Size Series | Large Size |
| Latch Mechanism | Sliding Pawl |
| Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review