62-30-22
Compression Latch, Lift & Turn, Medium Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Brushed Chrome |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 6.00 |
Grip - Minimum (mm) | 35.00 |
Grip - Maximum (mm) | 45.00 |
Actuator Type | Cylinder Lock |
Size Series | Medium Size |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Latching Points | Single or Three - Point |
Latch Assembled | No |
Class | 62 - Lift & Turn Compression Latches |
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
Write Your Own Review