52-2A-21-4-014
Captive Screw, 6-32 Thread, Flare-in, Phillips/Slot Combination, Smooth Green Knob
Material | Steel |
---|---|
Color/Appearance | Green |
Knob Style | Smooth |
Knob Material | Plastic |
Thread or Hole Type | 6-32 |
Head Style | Phillips/Slot Combination |
Installation | Flare-in |
Recess Size | Phillips #2/Slot Combination |
Series | Miniature |
Min. Outer Panel Thickness (mm) | 1.50 |
Fastened Screw Projection (mm) | 6.80 |
Unfastened Screw Projection (mm) | 1.80 |
Packaging | Bulk Packaged |
Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
Write Your Own Review