47-63-330-51
Captive Screw, 8-32 Thread, Snap-In, Phillips Recess, Smooth Black Knob
Material | Stainless Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Knob Style | Smooth |
Knob Material | Aluminum Alloy |
Thread or Hole Type | 8-32 |
Head Style | Phillips Recess |
Installation | Snap-in |
Recess Size | Phillips Recess #2 |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 0.50 |
Max Outer Panel Thickness (mm) | 1.00 |
Fastened Screw Projection (mm) | 10.40 |
Unfastened Screw Projection (mm) | 5.90 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review