47-10-562-11
Captive Screw, 10-32 Thread, Flare-in, TORX®/Slot Combination, Smooth Bright Knob
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Bright |
Knob Style | Smooth |
Knob Material | Aluminum Alloy |
Thread or Hole Type | 10-32 |
Head Style | TORX®/Slot Combination |
Installation | Flare-in |
Recess Size | T25 TORX®/Slot Combination |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 1.50 |
Max Outer Panel Thickness (mm) | 3.20 |
Fastened Screw Projection (mm) | 6.40 |
Unfastened Screw Projection (mm) | 1.30 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review