The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Swell Latch, Small Size, Plastic, Black
19-81-10
Swell Latch, Small Size, Plastic, Black
Specifications
Material
Nylon
Class
19/84 - Swell Latches
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
34434
2024-06-14
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3095
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
HI-TECH FASTENERS
FREDERICK MD USA
2335
2024-06-14
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
959
2024-06-14
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
150
2024-05-29
info@clancey.com
1.800.747.7405
All-West Components & Fasteners
AUBURN WA USA
90
2024-05-31
southco@all-west.com
1.206.762.1875
IntechBJ Engineering Co. Ltd
Beijing
90
2024-06-03
info@intechbj.com
86-010-83833828
Hardware Specialty Co
Marlboro MA USA
63
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
44
2024-06-14
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
11
2024-06-11
info@global-dtech.com
+34 91 661 20 79
AIS INDUSTRIAL COMPONENTS
HK
8
2024-06-05
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
8
2024-06-06
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
4
2024-05-20
info@chilli.com.cn
86.028.85144919
Dean Lewis Associates
Hayward CA
1
2024-06-12
sales@deanlewisassociates.com
510-785-9650