The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 8 N (1.8 lbs.) Rated Load, Small Size, Black
02-10-302-10
Magnetic Latch, Snap-In- Rectangular hole, 8 N (1.8 lbs.) Rated Load, Small Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
8 N (1.8 lbs.)
Size Series
Small Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
2966
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
348
2024-06-14
info@tchweb.com
1.416.299.0089
Assembly Fasteners Inc.
Apopka FL USA
318
2024-06-14
sales@tropicfast.com
1-800-488-4777
M.W. Fasteners
Montreal QC Canada
306
2024-06-03
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
199
2024-06-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
121
2024-06-14
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
119
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
75
2024-06-14
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
50
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
10
2024-06-06
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
4
2024-06-03
southcoh@nappco.com
1.800.580.2521
Monroe Above Board Electronics
Garland TX USA
2
2024-06-06
abesales@askmonroe.com
1.800.453.1692