R4-EM-R722-172
Electronic Rotary Push-to-Close Latch, Delayed Relock, Rear Trigger, No Connector, M6 X 1.0, Steel Housing, Nickel Plated
| Material | Steel |
|---|---|
| Finish | Nickel Plated |
| Access Restriction | Electronic Access |
| Thread or Hole Type | M6 X 1.0 |
| Trigger Style | Rear Trigger |
| Installation | Rivet / Screw |
| Profile | Concealed / Internal |
| Voltage | 12-24 V |
| Connector Options | No Connector |
| Re-Lock Type | Delayed |
| Packaging | Individually Packaged |
| Microswitch | Cam and trigger switch |
| Class | R4-EM - Electronic Rotary Latches |
| Trigger Spring | Strong Kickout |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review