ST-11A-320RA-50

Constant Torque Hinge, Asy mmetric, Forward Torque 2.17 N-m (19.2 in-lbf), Reverse Torque 3.62 N-m (32 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Forward Torque (Nm) 2.17
Reverse Torque (Nm) 3.62
Access Restriction No Restriction
Torque Type Asymmetric
Installation Rivet / Screw
Series Constant Torque
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5
Counterbalanced No
Class E6/ST - Constant Torque Position Control Hinges

Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.

Write Your Own Review
You're reviewing:Constant Torque Hinge, Asy mmetric, Forward Torque 2.17 N-m (19.2 in-lbf), Reverse Torque 3.62 N-m (32 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.