MP-07-214-31-0
Point Coat Hook, Snap-in, Square Brushed Nickel Flange, Chrome Hook
| Material | Plastic |
|---|---|
| Access Restriction | No Restriction |
| Installation | Snap-in |
| Min. Outer Panel Thickness (mm) | 1.10 |
| Max Outer Panel Thickness (mm) | 2.90 |
| Profile | Flush |
| Flange Shape | Square |
| Class | MP - Coat Hook |
Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review