MA-07-430-01-140
McCoy Star Entry Door Latch, Nova Handle, Star Key Lock, Left Hand Out, 22 - 30mm (.88 - 1.19 in) Door Thickness, Chrome with Diamond Brass Accent
| Finish | Chrome Plated |
|---|---|
| Min. Outer Panel Thickness (mm) | 22.00 |
| Max Outer Panel Thickness (mm) | 30.00 |
| Handle Style | Nova Handle |
| Latch Mechanism | Double Springbolt |
| Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review