The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, Key Locking, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
M1-41
Push-to-Close Latch, Medium Size, Key Locking, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
Black
Access Restriction
Auto Relock
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
2.00
Max Outer Panel Thickness (mm)
7.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
3014
2024-05-20
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
555
2024-05-27
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
406
2024-05-17
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
245
2024-05-21
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
145
2024-05-28
info@biscoind.com
1.800.323.1232
Assembly Fasteners Inc.
Apopka FL USA
100
2024-05-27
sales@tropicfast.com
1-800-488-4777
Handy FIX
Warsaw Poland
39
2024-05-07
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-05-27
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
25
2024-05-24
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
20
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
16
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
7
2024-05-27
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
7
2024-04-30
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
3
2024-05-08
czxia@hkais.com
86.0755.83747600