H3 - Swinghandle Cam Latch

This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.

H3 - Swinghandle Cam Latch

The swinghandle nests into the housing for minimal protrusion and pops up to swing smoothly for easy latch actuation. Robust die-cast zinc construction provides durable, corrosion-resistant performance, with optional gasketing for indoor or outdoor use. A lightweight nylon version provides a reduced-cost alternative for indoor applications.

  • A common latch design using numerous cam options allows designers to standardize the external look of their enclosures, yet satisfy different dimensions
  • Access control includes multiple tool-access and keylocking/keycode capabilities
  • Provides a drop-in replacement for existing latches with industry-standard panel preparation
  • Appropriately gasketed latch models satisfy outdoor applications
  • Standard pivoting latching mechanisms are available for latching installations
  • VO rating provides flammability protection on nylon version
  • Access-control options include multiple tool access styles
  • Multiple cam options satisfy frame configurations with grip dimensions from 10.3 mm (.41") to 40.3 mm (1.59”)
  • Maximum working load 250N (56lbf)
  • Sealed version is appropriate for NEMA 4 / IP 66 rated enclosures

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing H3 - Swinghandle Cam Latch

View as Grid List

Items 1-40 of 231

Set Descending Direction
Page
per page