LA-5CW2000

LOCKWELL® Pin, Single Ball Detent - Precision, Ring Handle w Shoulder, 7.9 mm Shank Dia., 50.8 mm Grip, Stainless Steel, NULL

Request a Quote
Specifications
Material Stainless Steel
Grip Length 50.80
Actuation Single Ball Detent - Precision
Handle Style Ring Handle w Shoulder
Length 50.80
Shank Diameter 7.9 mm (0.313 in)
Class LA/LJ - LOCKWELL® Aerospace/Military Detent Pins

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Single Ball Detent - Precision, Ring Handle w Shoulder, 7.9 mm Shank Dia., 50.8 mm Grip, Stainless Steel, NULL

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.