The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F7-548-3
Flexible Draw Latch, Mounting Screws, Short, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Head Style
Phillips Recess #2
Length
16.10
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
28
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Clancey Company
Overland Park KS USA
27
2026-04-01
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
25
2026-03-31
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
10
2026-04-03
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
9
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Nappco Fastener Company
Houston, TX USA
7
2026-04-02
southcoh@nappco.com
1.800.580.2521
Praestmark A/S
Vedbaek / Denmark
3
2026-03-16
Sales@praestmark.dk
0045 38884400