The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 28mm (1.10 in) Grip, Stainless Steel, Passivated
E5-8015
Quarter-Turn Cam Latch Cam, 28mm (1.10 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
28.00
Grip - Maximum (mm)
30.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
44
2025-12-12
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
43
2025-12-12
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
40
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
38
2025-12-09
sales@astraindustrial.co.za
0027.11.918.6696
Aero Materiel AB
Jonkoping, Sweden
24
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
M.W. Fasteners
Montreal QC Canada
16
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Chengdu Chilli
Chengdu, Sichuan Province, China
10
2025-12-05
info@chilli.com.cn
86.028.85144919
Marek Industrial, a.s.
Brno CZ
10
2025-12-02
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
6
2025-11-13
info@steeves.ca
1.204.474.1239
Handy FIX
Warsaw Poland
6
2025-11-18
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
5
2025-12-13
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2025-12-12
Sales@ecph.com
1.800.442.3274