The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 3 mm Double Bitted Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-6-065-UU1
Quarter-Turn Cam Latch, 3 mm Double Bitted Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
3 mm Double Bitted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
86
2024-06-03
sales@htfinc.com
1.800.466.1940
Aero Materiel AB
Jonkoping, Sweden
43
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
33
2024-06-06
info@marek.eu
+420 541 420 811
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
20
2024-05-27
info@biotek.hu
+36-1-434-29-00
Bisco Industries
Glendale Heights IL USA
14
2024-06-04
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
9
2024-06-03
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
8
2024-06-03
sales@dbroberts.com
1.800.773.5388
Lantec Resources Inc
Manila Philippines
1
2024-05-14
charlie@lantecresources.com
632.8842.96.94