The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Key Locking, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
E5-5-402-UU1-12
Quarter-Turn Cam Latch, Key Locking, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Access Restriction
Key Locking
Grip Type
Fixed
Head Style
Cylinder Lock
Series
20.1 mm Size
Actuator Type
Cylinder Lock
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
4340
2024-06-17
info@biscoind.com
1.800.323.1232
Shanghai Cico Industrial Co. Ltd
Shanghai China
1830
2024-06-03
info@sh-cico.com
86-021-54900086
Austin Hardware & Supply, Inc.
Kansas City MO USA
1673
2024-06-17
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
929
2024-06-14
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
659
2024-06-14
info@tchweb.com
1.416.299.0089
Dean Lewis Associates
Hayward CA
349
2024-06-12
sales@deanlewisassociates.com
510-785-9650
Aero Materiel AB
Jonkoping, Sweden
145
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
72
2024-06-05
INFO@EVAN.COM.CN
86-21-68221637
All-West Components & Fasteners
AUBURN WA USA
71
2024-05-31
southco@all-west.com
1.206.762.1875
Marek Industrial, a.s.
Brno CZ
49
2024-06-06
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
45
2024-05-20
info@chilli.com.cn
86.028.85144919
AIS INDUSTRIAL COMPONENTS
HK
40
2024-06-05
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-06-14
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co. Ltd
Beijing
28
2024-06-03
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
9
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066