E5-4002-M02

Cam Latches, Steel, Zinc Plate, Bright chromate

Request a Quote
Specifications
Class ES - Universal Latch Sensor

Southco’s Universal Latch Sensor is a simple magnet that attaches to an existing latch, and a magnetic sensor that attaches to the inside of an existing door frame. When the door is closed, and the latch is engaged, the magnet comes into proximity with the sensor, sending an electronic signal to your security system. This lets you know the door is closed and the latch is secure.

Write Your Own Review
You're reviewing:Cam Latches, Steel, Zinc Plate, Bright chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.