The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 4, Snap-In, Steel, Zinc Plate, Bright chromate
D8-334-200-190
DZUS® Quarter-Turn Receptacle, Size 4, Snap-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
2.50
Receptacle Style
Snap-In
Size Series
Size 4
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2888
2025-12-12
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
1976
2025-12-04
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
1877
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
Appian Fasteners
Belfast Northern Ireland UK
300
2025-12-12
sales@appianfasteners.com
+44 (0) 2890 301 979
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
200
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
190
2025-11-18
info@handy-fix.com.pl
0048221277890
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
112
2025-11-26
INFO@EVAN.COM.CN
86-21-68221637
Astra Industrial Innovations
Johannesburg Gauteng South Africa
70
2025-12-09
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
59
2025-12-12
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
17
2025-12-02
info@marek.eu
+420 541 420 811
Praestmark A/S
Vedbaek / Denmark
2
2025-12-02
Sales@praestmark.dk
0045 38884400