D3-319-734-170
DZUS® Quarter-Turn Stud, Size 9, Phillips Recess #2, Steel Chrome Plated
| Material | Steel |
|---|---|
| Finish | Chrome Plated |
| Head Style | Phillips Recess #2 |
| Stud Diameter | 9 mm (0.35 in) |
| Stud Length (L) | 34.00 |
| Length | 34.00 |
| Shank Diameter | 9 mm (0.354 in) |
| Type | Stud |
| Class | D3 - DZUS® PANEX Quarter-Turn Fasteners |
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review