The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Snap-In Mounting, 13N (3 lbf), Plastic, Black
C3-303
Push-to-Close Latch, Snap-In Mounting, 13N (3 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Microswitch
No Switch
Pullup
13.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2210
2024-09-06
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
1094
2024-09-03
sales@appianfasteners.com
+44 (0) 2890 301 979
Zygology Ltd
Oxford UK
731
2024-08-27
sales@zygology.com
+44 (0)1844 266020
All-West Components & Fasteners
AUBURN WA USA
675
2024-09-06
southco@all-west.com
1.206.762.1875
HI-TECH FASTENERS
FREDERICK MD USA
537
2024-09-06
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
459
2024-09-06
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
392
2024-09-03
sales@austinhardware.com
800-821-3520
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
245
2024-09-06
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
San Antonio, TX USA
170
2024-09-03
southcos@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
71
2024-09-06
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
68
2024-09-03
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
20
2024-09-05
info@marek.eu
+420 541 420 811
TCH Sales Incorporated
Toronto ON Canada
1
2024-09-06
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
1
2024-09-03
mw@mwfasteners.com
1.514.955.7781