4C-PS-06-1P0-W000

Captive Screw, 6-32 Thread, Press-in, Phillips/Slot Combination, Wing Knob, Black

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Black
Knob Style Wing
Knob Material Plastic
Thread or Hole Type 6-32
Head Style Phillips/Slot Combination
Installation Press-in
Recess Size Phillips #2/Slot Combination
Series Prism
Packaging Bulk Packaged
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, 6-32 Thread, Press-in, Phillips/Slot Combination, Wing Knob, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.