The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Spring, Stainless Steel, Passivated
14-18-150-24
Spring, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Large Size
Accessory Type
Spring
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
10101
2024-06-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
4223
2024-06-14
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
4180
2024-06-14
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
2155
2024-06-05
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co. Ltd
Beijing
1824
2024-06-03
info@intechbj.com
86-010-83833828
All-West Components & Fasteners
AUBURN WA USA
1185
2024-05-31
southco@all-west.com
1.206.762.1875
Dean Lewis Associates
Hayward CA
766
2024-06-12
sales@deanlewisassociates.com
510-785-9650
Parsons Aerocessories Limited
Stoney Creek ON CANADA
713
2024-05-29
sales@parsonsaero.com
1.905.664.6203
Allegis Corporation
Minneapolis MN USA / ON CANADA
660
2024-06-14
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
500
2024-06-13
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
348
2024-06-06
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
180
2024-05-20
info@chilli.com.cn
86.028.85144919
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
130
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
M.W. Fasteners
Montreal QC Canada
123
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Assembly Fasteners Inc.
Apopka FL USA
64
2024-06-14
sales@tropicfast.com
1-800-488-4777
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
35
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
Austin Hardware & Supply, Inc.
Kansas City MO USA
7
2024-06-12
sales@austinhardware.com
800-821-3520
Nappco Fastener Company
Houston, TX USA
5
2024-06-03
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-06-11
info@global-dtech.com
+34 91 661 20 79