R4-EM-R12-131
Electronic Rotary Push-to-Close Latch, Auto Relock, With No Switch, Non-sealed Connector, M6 X 1.0 Thread, Steel, Zinc Plate, Bright chromate Housing
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Access Restriction | Electronic Access |
Thread or Hole Type | M6 X 1.0 |
Trigger Style | Rear Trigger |
Installation | Rivet / Screw |
Profile | Concealed / Internal |
Connector Options | Non-sealed Connector |
Re-Lock Type | Auto |
Microswitch | No Switch |
Class | R4-EM - Electronic Rotary Latches |
Trigger Spring | Strong Kickout |
Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles
Write Your Own Review