R4-30-22-301-10

Rotary Push-to-Close Latch, Large Size, Single Stage, 2-Point Trigger, M6 X 1 Thread, Steel, Zinc Plate, Bright Chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Stage Single Stage
Mounting Hole M6 Thread
Installation Rivet / Screw
Actuation Left Hand
Operation 2-Point
Size Series Large Size
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Large Size, Single Stage, 2-Point Trigger, M6 X 1 Thread, Steel, Zinc Plate, Bright Chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.