The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, CH 751 Key (2 Keys Included), Zinc Alloy, Powder Coat, Black
R3-20-350-50
Push-to-Close Latch, CH 751 Key (2 Keys Included), Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Sealed
Yes
Locking Option
CH 751 Key (2 Keys Included)
Latch Mechanism
Cable/Rod, Multi-Point, Sliding Pawl
Class
R3 - Push-to-Close Latch
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Chengdu Chilli
Chengdu, Sichuan Province, China
50
2024-05-20
info@chilli.com.cn
86.028.85144919
Bisco Industries
Glendale Heights IL USA
42
2024-06-14
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
8
2024-06-06
info@marek.eu
+420 541 420 811
Appian Fasteners
Belfast Northern Ireland UK
4
2024-06-14
sales@appianfasteners.com
+44 (0) 2890 301 979
DB Roberts Co.
Wilmington MA USA
4
2024-06-14
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
1
2024-06-14
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
1
2024-06-13
info@clancey.com
1.800.747.7405