The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 1.0 - 1.8 mm (.040 - .070 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
P1-31
Flush Pull, 1.0 - 1.8 mm (.040 - .070 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1514
2024-04-25
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
753
2024-04-25
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
167
2024-04-25
Sales@ecph.com
1.800.442.3274
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
150
2024-04-22
sales@aerospacesw.com
623.582.2779
Zygology Ltd
Oxford UK
83
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
72
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Appian Fasteners
Belfast Northern Ireland UK
34
2024-04-22
sales@appianfasteners.com
+44 (0) 2890 301 979
HI-TECH FASTENERS
FREDERICK MD USA
32
2024-04-25
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
25
2024-04-19
salesmidwest@allegiscorp.com
1-866-378-7550
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
16
2024-04-22
info@biotek.hu
+36-1-434-29-00
Handy FIX
Warsaw Poland
15
2024-04-15
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
11
2024-04-25
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
9
2024-04-05
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Clancey Company
Overland Park KS USA
4
2024-04-25
info@clancey.com
1.800.747.7405