The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Mini Grip Head Style, Nylon, Black
NY-5P-54-4-50
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Mini Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Mini Grip
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
7998
2024-06-14
sales@htfinc.com
1.800.466.1940
Praestmark A/S
Vedbaek / Denmark
4470
2024-06-04
Sales@praestmark.dk
0045 38884400
DB Roberts Co.
Wilmington MA USA
2573
2024-06-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1604
2024-06-17
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
56
2024-06-17
info@hardwarespecialty.com
1.508.481.8622
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
1
2024-05-27
info@biotek.hu
+36-1-434-29-00