NY-5P-52-4-51

NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Mini Grip Head Style, Nylon, White

Request a Quote
Specifications
Material Nylon
Color/Appearance White
Head Style Mini Grip
Size Series Large Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class NY - NYLATCH Two-Piece Panel Fasteners

Write Your Own Review
You're reviewing:NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Mini Grip Head Style, Nylon, White

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.