MT-02-10-5
Push To Close Latch, Parrot
Material | Plastic |
---|---|
Finish | Natural |
Color/Appearance | Black |
Installation | Rivet / Screw |
Grip - Minimum (mm) | 9.00 |
Grip - Maximum (mm) | 9.00 |
Handle Style | Compact Style |
Class | MT - Parrot Panel Latches |
Parrot Panel Latches are a quick and easy choice for installation on interior or exterior panels that overhang their mating surface. Design enables you to disengage latch and open panel with a single continuous motion. A silicone bumper dampens the sound of the latch when closing, for true "slam-to-close" convenience.
Write Your Own Review