MC-90-103-10
Entry Door Keeper (Striker), Without Dustbin, 3mm (.12 in) Offset, Brass, Nickel Plated
Material | Brass |
---|---|
Finish | Nickel Plated |
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Operation | Right Swing |
Handle Style | Without Dustbin |
Accessory Type | Striker |
Type | Accessory |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review