The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, No Restriction, 12 - 17mm (.475 - .675 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
M1-63-1
Push-to-Close Latch, Medium Size, No Restriction, 12 - 17mm (.475 - .675 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
White
Access Restriction
Auto Relock
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
12.00
Max Outer Panel Thickness (mm)
17.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
638
2024-05-31
southco@all-west.com
1.206.762.1875
HI-TECH FASTENERS
FREDERICK MD USA
93
2024-06-19
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
48
2024-06-17
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
45
2024-06-19
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
9
2024-06-20
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2024-06-19
Sales@ecph.com
1.800.442.3274