The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, No Restriction, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
M1-61
Push-to-Close Latch, Medium Size, No Restriction, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
2.00
Max Outer Panel Thickness (mm)
7.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4305
2024-09-25
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
1059
2024-09-23
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
704
2024-09-26
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
410
2024-09-25
sales@htfinc.com
1.800.466.1940
All-West Components & Fasteners
AUBURN WA USA
340
2024-09-20
southco@all-west.com
1.206.762.1875
Allegis Corporation
Minneapolis MN USA / ON CANADA
192
2024-09-20
salesmidwest@allegiscorp.com
1-866-378-7550
AIS INDUSTRIAL COMPONENTS
HK
100
2024-08-30
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
47
2024-09-10
order@aeromateriel.com
+46.36.34.44.40
Clancey Company
Overland Park KS USA
35
2024-09-26
info@clancey.com
1.800.747.7405
Parsons Aerocessories Limited
Stoney Creek ON CANADA
30
2024-08-27
sales@parsonsaero.com
1.905.664.6203
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
23
2024-09-25
INFO@EVAN.COM.CN
86-21-68221637
Hardware Specialty Co
Marlboro MA USA
20
2024-09-23
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
17
2024-09-25
info@tchweb.com
1.416.299.0089
Astra Industrial Innovations
Johannesburg Gauteng South Africa
11
2024-09-23
sales@astraindustrial.co.za
0027.11.918.6696
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-09-25
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
4
2024-09-03
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-09-02
info@zinorm.de
+49 (0) 4102 677 12 0