M1-61-8
Push-to-Close Latch, Medium Size, No Restriction, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, Electropolished
Material | 316 Stainless Steel |
---|---|
Finish | Electropolished |
Access Restriction | Auto Relock |
Grip Type | Fixed |
Installation | Mounting Bracket |
Min. Outer Panel Thickness (mm) | 2.00 |
Max Outer Panel Thickness (mm) | 7.00 |
Grip - Minimum (mm) | 25.00 |
Grip - Maximum (mm) | 26.00 |
Profile | Low Profile |
Size Series | Medium Size |
Class | M1 - Flush Pull Latches |
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
Write Your Own Review