EA-P3 -RFID High Frequency Access Controller
The EA-P3 Proximity Reader provides secure, non-contact access control in a compact, easy-to-use design. It reads 125 kHz HID compatible proximity cards and produces a standard output common to most systems. The EA-P3 is easily integrated with most existing building access control systems.
![EA-P3 -RFID High Frequency Access Controller EA-P3 -RFID High Frequency Access Controller](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/EA-P3-RF-High-Frequency-Access-Controller-968x432.jpg)
The 125 kHz Proximity Card Reader is well suited to applications requiring a simplified, affordable access control devices that uses existing 125 kHz HID access cards. An LED provides visual feedback of card acceptance, and the lightweight unit installs quickly and easily.
- Enhanced security with simplified keyless entry
- Flexible HID-based solution works with existing access control systems
- Integrated LED status indicator
- Low profile, weather-resistant design
- Simple three-hole installation
Part number search
- Use the filters to find the right part number for your projectPeople often search by: