LA-4CR2000
Latch
Material | Stainless Steel |
---|---|
Finish | Passivated |
Actuation | Single Ball Detent |
Handle Style | Ring |
Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |
Write Your Own Review
Material | Stainless Steel |
---|---|
Finish | Passivated |
Actuation | Single Ball Detent |
Handle Style | Ring |
Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |