MP - Pulls
The sleek and stylish MP Pulls feature a flush-mount design with flange shape flexibility and polished knobs. Easily installed, the pulls are fully surface mounted to accommodate multiple panel thicknesses.
MP Pulls are available with several flange shapes and with multiple chrome- or brass-plated finishes to complement virtually any decor. Overall polished look and metal actuation knob create a positive impression and a solid feel of quality
- Choose bright chrome, satin chrome, or brass finishes, with knob and flange in matching or complementary finishes
- Oval, square, and round flange designs are available to complement interior design
- Complements "push-to-close" MP Point Latch and Coat Hook accessory
- Cast zinc handle with chrome, brass or satin plating
- Simple installation with a single M4 screw (not supplied)
- Fully surface mounted to accommodate any panel thickness
To search for a product certifications by part number, click here:
Product Certifications