H3-50-221-144
Swinghandle Latch, Medium Size - 125 mm (4.92 in), With Padlock Hasp, Use with Linear Actuator or as Single Point Latch, CH 751 Key DIN, Sealed, Zinc Alloy, Satin Chrome Plated
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Satin |
Access Restriction | Pad Lockable |
Sealed | Yes |
Locking Option | CH 751 Key DIN |
Size Series | Medium Size |
Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5 |
Latching Points | Single or Three - Point |
Secondary Padlock Hasp | Yes |
Type | Medium - 125 mm (4.92 in) |
Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
Write Your Own Review