The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Detent Hinge Assembly, 120° & 170°, Acetal Copolymer, Black
G6-5-1
Detent Hinge Assembly, 120° & 170°, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Forward Torque (Nm)
1.10
Reverse Torque (Nm)
1.10
Mounting Style
Exposed Mount
Installation
Rivet / Screw
Series
Detent
Detented Open Angle
120° & 170°
Class
C6/G6 - Detent Hinges
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
873
2025-12-12
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
182
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
114
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
100
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
69
2025-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
65
2025-11-13
info@steeves.ca
1.204.474.1239
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
55
2025-12-08
sales@aerospacesw.com
623.582.2779
HTF Inc
Frederick MD USA
40
2025-12-11
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
28
2025-12-12
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
24
2025-11-18
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
3
2025-12-04
czxia@hkais.com
86.0755.83747600
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2025-12-05
info@chilli.com.cn
86.028.85144919