The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge Door Leaf, Retractable Pin Type A, Stainless Steel, Passivated
F6-941-5
Removable Hinge Door Leaf, Retractable Pin Type A, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Strength Rating
5.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2258
2024-05-03
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
901
2024-05-03
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
612
2024-05-03
salesmidwest@allegiscorp.com
1-866-378-7550
HI-TECH FASTENERS
FREDERICK MD USA
263
2024-05-03
sales@htfinc.com
1.800.466.1940
Assembly Fasteners Inc.
Apopka FL USA
244
2024-05-03
sales@tropicfast.com
1-800-488-4777
Parsons Aerocessories Limited
Stoney Creek ON CANADA
185
2024-04-26
sales@parsonsaero.com
1.905.664.6203
Nappco Fastener Company
Houston, TX USA
100
2024-05-01
southcoh@nappco.com
1.800.580.2521
Zygology Ltd
Oxford UK
44
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
38
2024-05-03
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
31
2024-05-01
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-05-03
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Dean Lewis Associates
Hayward CA
1
2024-04-16
sales@deanlewisassociates.com
510-785-9650