The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
EH-6C-5V4-50
Surface Mount Hinge
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Series
Offset
Class
EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1506
2026-04-03
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
418
2026-03-12
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
272
2026-03-27
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
231
2026-03-28
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
169
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Allegis Corporation
Minneapolis MN USA / ON CANADA
150
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
90
2026-04-01
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
73
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Astra Industrial Innovations
Johannesburg Gauteng South Africa
68
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
26
2026-04-02
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
5
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
4
2026-04-02
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
4
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
TCH Sales Incorporated
Toronto ON Canada
1
2026-03-30
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
1
2026-04-01
mw@mwfasteners.com
1.514.955.7781