EA-BT-4043-10-C1

Single Output Bluetooth Controller

Request a Quote
Specifications
Material PC/ABS Blend
Color/Appearance Black
UL List UL94-V0
Class EA-BT - Single Output Bluetooth Controller

The EA-BT Single Output Bluetooth Controller is an easy-to-use solution that opens new possibilities in virtual key sharing, security audit trails, and Internet of Things technology. Southco’s plug-and-play technology simplifies the installation process so any electronically actuated latch can easily be connected to a smart access network. Additionally, each Bluetooth controller has a built-in unique digital identifier so smart access networks can tell each of them apart.

Write Your Own Review
You're reviewing:Single Output Bluetooth Controller

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.