The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6004
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1315
2024-08-23
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
1015
2024-08-22
info@clancey.com
1.800.747.7405
Astra Industrial Innovations
Johannesburg Gauteng South Africa
933
2024-08-22
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
848
2024-08-23
info@biscoind.com
1.800.323.1232
ASTRA Fasteners
Johannesburg Gauteng South Africa
820
2024-07-31
sales@astrafasteners.co.za
0027.11.918.6696
TCH Sales Incorporated
Toronto ON Canada
651
2024-08-23
info@tchweb.com
1.416.299.0089
All-West Components & Fasteners
AUBURN WA USA
317
2024-08-23
southco@all-west.com
1.206.762.1875
Parsons Aerocessories Limited
Stoney Creek ON CANADA
160
2024-07-30
sales@parsonsaero.com
1.905.664.6203
Aero Materiel AB
Jonkoping, Sweden
78
2024-08-13
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2024-08-23
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
40
2024-08-23
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
28
2024-08-20
sales@deanlewisassociates.com
510-785-9650
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
28
2024-08-15
info@biotek.hu
+36-1-434-29-00
IntechBJ Engineering Co., Ltd
Beijing
21
2024-08-20
info@intechbj.com
86-010-83833828
Marek Industrial, a.s.
Brno CZ
2
2024-08-05
info@marek.eu
+420 541 420 811