The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
VISE ACTION® Compression Latch, Small Size, Slotted Recess, Zinc Alloy, Powder Coated, Black
E3-59-55
VISE ACTION® Compression Latch, Small Size, Slotted Recess, Zinc Alloy, Powder Coated, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Adjustable
Mounting Style
Single Hole Mount
Head Style
Slotted Recess
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
13.00
Grip - Minimum (mm)
15.90
Grip - Maximum (mm)
19.00
Cam Attached
Yes
Rotation
Type A - Turn Clockwise to Latch
Actuator Type
Cylinder Lock
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
E3 - VISE ACTION® Compression Latches
Size
13.5mm
Southco’s VISE ACTION ® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION ® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
285
2024-06-07
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
181
2024-06-07
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
119
2024-06-07
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
107
2024-05-31
southco@all-west.com
1.206.762.1875
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
74
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Appian Fasteners
Belfast Northern Ireland UK
20
2024-06-03
sales@appianfasteners.com
+44 (0) 2890 301 979
TCH Sales Incorporated
Toronto ON Canada
10
2024-06-07
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
6
2024-06-07
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
3
2024-06-03
mw@mwfasteners.com
1.514.955.7781