The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 4, Rivet-on, Steel, Zinc Immersion Coating
D8-334-400-121
DZUS® Quarter-Turn Receptacle, Size 4, Rivet-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Rivet-on
Size Series
Size 4
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
2141
2025-12-04
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
744
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
480
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
256
2025-12-12
info@zinorm.de
+49 (0) 4102 677 12 0
Appian Fasteners
Belfast Northern Ireland UK
100
2025-12-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
77
2025-12-12
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
31
2025-12-02
info@marek.eu
+420 541 420 811
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
15
2025-12-10
INFO@EVAN.COM.CN
86-21-68221637